text.skipToContent text.skipToNavigation

Switch and Outlet Box

Switch and Outlet Box is rated 2.0 out of 5 by 2.
  • y_2026, m_4, d_8, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_S122R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

Single-gang, deep switch and outlet box. Durable, impact-resistant thermoplastic boxes contain innovative extras that cut installation time. Extra deep for dimmers, GFCIs and thermostats, yet suitable for 2x4 construction. Provides two quick click entries. Qty 100.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick Click feature secures devices quickly and easily
  • Does not strip when over-torqued
  • Durable, impact-resistant thermoplastic box
  • Innovative extras that cut installation time

Specifications

General Info
Color Gray
Type Outlet Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Deep, Quick Entry, Steel Stud Mount
Installation Location Wall
Number of Knockouts 4
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007207194
Dimensions
Product Depth US 2.25 in
Product Height US 3.75 in
Product Volume US 22.5 cu in
Product Length US 3.75 in
Product Width US 2.25 in
Product Weight US 0.227 lb
Cubic Capacity 22.5 in³
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Shape Rectangular
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 1

Reviews

Rated 2 out of 5 by from Literally the worst brand of new work box I don’t understand what these engineers were thinking when making the knockouts for romex in these boxes. They never open how you want them to and they’re a pain to work with in general. Single gangs are near as bad as their other boxes 2 gang and up. I’ve been doing electrical for almost 10 years and I don’t know an electrician that actually prefers these boxes
Date published: 2024-06-11
Rated 2 out of 5 by from Poor quality Cover/device screws either slide right in or strip out before ever getting tight
Date published: 2022-10-03
  • y_2026, m_4, d_8, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_S122R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

Does P&S make a metal plate to attach to the back of their plastic boxes? Certain cities now want a metal plate on the back of the box to protect against sheet rock screws that miss the stud and get screwed into the back of the box.

Asked by: Tom
Thank you for your inquiry. We do not offer a plastic box that will include a metal bracket to protect the back side of the box.
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-22

is there any documentation that explains the fire rating on the S122R, S235RAC. I need this for a local building inspector.

Asked by: Dennis Hetzel
Thank you for your inquiry. To provide further assistance with your request, please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-08

I need CE certifications - can you please send me an e-mail?

Asked by: Piotr
Please reach out to Pass & Seymour Technical Support for further assistance with your request. Phone: 844-957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) tech.support@legrand.us Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-01-19

Can I mount an S122R from the ceiling to hang a LED disc light form it or a smoke detector on it? The disc light weighs less than a smoke detector.

Asked by: Anonymous
The UL number is for this box but the rating is for 6 lbs. if mounted vertically. When dealing with inspectors who have little to no common sense every word matters!!
Answered by: Anonymous
Date published: 2022-06-20

Does the S118W outlet box have a fire rating?

Asked by: Tony S
Yes, it is UL Classified for 2 Hour Fire Resistance.
Answered by: Legrand Technical Support
Date published: 2024-07-17

what type of plastic is used in your boxes

Asked by: jim c
Our boxes are made of a durable, impact resistant Thermoplastic material.
Answered by: Legrand Technical Support
Date published: 2021-10-14

what is the distance between boxes in opposing directions in a 1 hr rated wood stud rated wall

Asked by: mycitylady
Hello Mycitylady, Thank you for your question, Please review the following response below that is referenced from the attached UL 2hour fire rating document. UL 2hour Fire Rating: Part S122R Clearance between boxes and cutouts in ceiling shall not exceed 1/8 in. The area of openings for boxes shall not aggregate more than 31 sq in. Per 100 sq ft of ceiling area with no opening exceeding 8 sq in. No box shall be located within 4.5ft of another box. Best regards, Justin
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-08

what is the dimension of this box? how deep is it?

Asked by: sallymarjoriee
The dimension for the S122R box is: Length 3 3/4" Width 2 1/4" Depth 3 3/8"
Answered by: Legrand Technical Support
Date published: 2021-04-21
  • y_2026, m_4, d_8, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_S122R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT