30A 4 Pole 5 Wire Fusible Mechanical Interlock
PS530FMIR5W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four pole, Five wire Fusible Mechanical Interlock Receptacle. 7.5 HP Standard, 20 HP Max. 3 amp, 600 vac.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007101164 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 9.13 in | ||
Product Depth US | 9.53 in | ||
Product Height US | 24.5 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 30 A |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1