60A 4 Pole 5 Wire Fusible Mechanical Interlock
PS560FMIR9W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four pole, Five wire, Fusible Mechanical Interlock Receptacle. 6 amp, 120/208 vac.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007101225 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 9.13 in | ||
Product Depth US | 9.94 in | ||
Product Height US | 24.5 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 5 | ||
Amperage | 60 A | ||
Number of Poles | 4-Way | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1