Non-Fusible Mechanical Interlock
PS330MIR7W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, Tamper-Resistant wire, Non-Fusible Mechanical Interlock Receptacle. 30A, 480V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007133479 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 6.88 in | ||
Product Depth US | 8.25 in | ||
Product Height US | 12.38 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 30 A |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1