text.skipToContent text.skipToNavigation

Non-Fusible Mechanical Interlock

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Triple-Pole, 4-Wire, Non-Fusible Mechanical Interlock Receptacle. 60A, 3, 480V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Top or Bottom feed.
  • Unit shipped with no holes drilled: a top and bottom feed spot drill is provided for locating hole saw or knockout.
  • End user decides at installation whether top or bottom feed is appropriate.
  • No closure plug kits required.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007420586
Country Of Origin United States
Application Sector Commercial
Standard UL Listed
Dimensions
Product Width US 9.13 in
Product Depth US 9.0 in
Product Height US 14.13 in
Technical Information
Phase Three
Number of Wires 4
Amperage 60 A
Number of Poles 3-Way
Wire Size 2 AWG
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will a PS4100P5W connector plug interface with the PS460MIR7W?

Asked by: Justin
Thank you for your inquiry. The Pin & Sleeve Plug part number PS460P7W is the recommended plug for the Mechanical Interlock part number PS460MIR7W. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-29

can i purchase just the handle?

Asked by: edward
The handle for the Non-Fusible Mechanical Interlock is not sold separate.
Answered by: Legrand Technical Support
Date published: 2020-10-02

What is the weight of the PS460MIR7W?

Asked by: Debbie
Case Quantity: 1 Weight Per Case: 9.20lbs
Answered by: Legrand Technical Support
Date published: 2020-09-21

what i s the mating plug part # for this receptacle? will it accept a hubbel 60A 3P 4 W MI plug?

Asked by: Brian
The Legrand plug is PS460P7W to mate with this non-fusible mechanical interlock. If Hubbel's plug is the same IEC 309 configuration, it will mate up as well.
Answered by: Legrand Technical Support
Date published: 2020-02-05
  • y_2024, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PS460MIR7W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT