text.skipToContent text.skipToNavigation

Pin & Sleeve Watertight 100A Replacment Connector Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replacement Connector Front Body, 5-Wire 100A 3-Phase 347/600V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
  • Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
  • Nylon construction for highimpact and corrosion resistance.
  • Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
  • Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
  • Natural-rubber grommets provide watertight protection at cable entry.
  • Combination-head screws for added convenience and quick installation.
  • Revolutionary, hinged cord grip for durable performance and ease of installation.
  • Cover with integral neoprene gasket provides watertight seal.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007012613
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 5.2 in
Product Depth US 14.3 in
Product Height US 5.3 in
Technical Information
Number of Wires 4
Amperage 100 A
Number of Poles 3-Way
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;