![](https://cdn2.webdamdb.com/1280_cdR8j7Ksix26.jpg?1605049896)
![](https://cdn2.webdamdb.com/1280_gNygkp5ihnH3.jpg?1604981843)
![](https://cdn2.webdamdb.com/1280_MIhd5B0MUhk2.jpg?1604981809)
![](https://cdn2.webdamdb.com/1280_YLLSQQr1Dyc9.jpg?1604981818)
![](https://cdn2.webdamdb.com/1280_kjOK8PP0smJ3.jpg?1604981768)
TradeMaster® LED/CFL/Incandescent Single Pole/3-Way Toggle Slide Dimmer, Preset, Black
TSDCL303PBKCCV6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$22.88 USD
TradeMaster® Toggle Slide Dimmer is designed for use with compact fuorescent or LED lighting fixtures. This single pole 3-way switch can be used in a two-location layout. The slide can be set to your prefered level and then toggle on and off providing instant repeatablility.
This switch offers dependability and a lifetime warranty.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007432114 | ||
Country Of Origin | China | ||
Switch Type | Rocker, Slider | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 2.5 in | ||
Product Depth US | 1.4 in | ||
Product Height US | 4.19 in |
Technical Information
Amperage | 2.5 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W |
Resources
Cutsheet
Supporting Document
Sell Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you provide the cover plate (black) for this model?
Hello,
Part #: TP1BK would be the correct toggle wall plate in black.
Best Regards,
Technical Support
Date published: 2023-11-20
i am looking for an EVL toggle dimmer. Is this the correct one?
The TSD703PTUTC is the universal toggle dimmer that us rated for ELV loads:
Toggle Universal Dimmer Incandescent, ELV, Halogen: 700W; CFL/LED: 450W (4.5A); MLV: 500VA; EFL: 5.5A
Date published: 2022-04-22
Can I get brown switch covers?
Yes, TSD2KIT is the model number for the Brown Toggle color kit for TDSCL303PTC.
TSD2KIT - TOGGLE SLIDE DIM COLOR CHANGE KIT R2 BROWN
Date published: 2022-04-07
Hello, Hello, Is it possible to use two three way dimmers to control one light fixture. Thank you
The TSDCL303PTC can only be used in one location of a 3way and the other needs to be a 3way switch. You would need to use Multi-location dimmers or master/remote dimmers to dim both both sides of a 3way.
Date published: 2021-06-03
Does this work with a Satco 9.5w, 2700 k light bulbs
The dimmer should work fine as long as you make sure the Satco bulbs state that they are "dimmable".
Date published: 2021-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1