text.skipToContent text.skipToNavigation

Trademaster® Preset Wide Slide Face Cover, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Preset Wide Slide TradeMaster Interchangeable Face Cover, Light Almond.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interchangeable face covers: available in four colors: ivory,brown,black,light almond: (sold separately).
  • Snaps easily into place and matches just about any decor.
  • Convenient package saves time and money.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Wall Plate Accessories
Material Nylon
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Construction Plastic
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard UL, CSA
UPC Number 785007011296
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 1.75 in
Technical Information
Environmental Conditions Consult the Factory
Indoor/Outdoor Indoor
Mounting Type Box Mounted

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;