Trademaster® Preset Wide Slide Face Cover, Brown
WSKITP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Preset Wide Slide TradeMaster Interchangeable Face Cover, Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brown | ||
Type | Wall Plate Accessories | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Construction | Plastic | ||
Wall Plate Type | Custom | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL, CSA | ||
UPC Number | 785007011234 |
Dimensions
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in | ||
Product Width US | 1.75 in |
Technical Information
Environmental Conditions | Consult the Factory | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1