65W Commercial USB Outlet, Type C, 20A, Tamper-Resistant, Black
TR20USBPD65BK
Pass and Seymour
65W Commercial USB Outlet, Type C, 20A, Tamper-Resistant, Brown is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$116.99 USD
Elevate the power and convenience in your commercial spaces with Legrand's 65W USB Outlet, equipped with dual Type-C ports and Power Delivery for high-capacity charging. Designed for safe, efficient charging of essential devices – including smartphones, tablets, and small laptops like the 13-inch MacBook Pro and Chromebooks – this outlet provides an industry-leading power solution tailored for the future of commercial power needs.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest electronics, including small laptops like the 13-in MacBook Pro, Chromebooks, and Microsoft Surface Pro 9 thanks to industry-leading amperage and 65W of power courtesy of advanced Power Delivery
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two USB Type-C ports, accommodating modern devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is 90% charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and devices can charge at optimal levels in high traffic settings
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Limited Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Simple and easy to wire lead reduces installation time
- More color options available to fit any style or space
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Education, Hospitality, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus, UL | ||
| UPC Number | 785007460940 |
Dimensions
| Product Depth US | 1.52 in | ||
| Product Height US | 1.94 in | ||
| Product Length US | 4.88 in | ||
| Product Width US | 2.99 in | ||
| Product Weight US | 0.422 lb |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Flying Leads | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 65 W | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Unknown
Specifications
Reviews
Rated 5 out of
5
by
Mark Mc from
Contemporary wall plug
Absolutely a well design wall plug with dual fast type C charging. So well designed I'm going to replace my other plugs in my home and the Legrand Adorne wall switches with a vast collection of wall plates only enhance the walls.
Date published: 2025-11-19
Rated 5 out of
5
by
JT from
Fast charger!
Love being able to rapid charge devices without a block!
Date published: 2025-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When will the white version become available?
If two things are plugged into the PD delivery outlet (TR20USBPD65), will it deliver 65W to both ports that are plugged in or will the wattage be roughly cut in half?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.15
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPD65RED | Pass and Seymour
Charge devices up to 2X faster with the addition of Power Delivery.
$116.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPD65G | Pass and Seymour
Charge devices up to 2X faster with the addition of Power Delivery.
$122.99
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRWB100 | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGN50250M | Pass and Seymour
Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097HGTRGRY | Pass and Seymour
Hospital-Grade Tamper-Resistant 20A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1642 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 2-1/2-in NPT, Straight Male
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN1400 | On-Q
This 14-in On-Q enclosure is the perfect solution for a basic structured wiring system. Also available with Hinged & No Covers.
$63.03
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWRR15WHCCV2 | radiant Collection
Control the power for lamps, appliances and more, from any smart device, anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG122090 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 1-1/2-in NPT, 90-Degree Male














