













65W Commercial USB Outlet, Type C, 20A, Tamper-Resistant, Graphite
TR20USBPD65G
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$92.86 USD
Elevate the power and convenience in your commercial spaces with Legrand's 65W USB Outlet, equipped with dual Type-C ports and Power Delivery for high-capacity charging. Designed for safe, efficient charging of essential devices – including smartphones, tablets, and small laptops like the 13-inch MacBook Pro and Chromebooks – this outlet provides an industry-leading power solution tailored for the future of commercial power needs.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest electronics, including small laptops like the 13-in MacBook Pro, Chromebooks, and Microsoft Surface Pro 9 thanks to industry-leading amperage and 65W of power courtesy of advanced Power Delivery
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two USB Type-C ports, accommodating modern devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is 90% charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and devices can charge at optimal levels in high traffic settings
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Limited Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Simple and easy to wire lead reduces installation time
- More color options available to fit any style or space
Specifications
General Info
Color | Graphite | ||
Application Sector | Commercial, Education, Hospitality, Industrial | ||
Product Line | Pass & Seymour | ||
Features | Indicator Lights, USB-C Charging | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | cULus, UL | ||
UPC Number | 785007460919 |
Dimensions
Product Depth US | 1.52 in | ||
Product Height US | 1.94 in | ||
Product Length US | 4.88 in | ||
Product Width US | 2.99 in | ||
Product Weight US | 0.422 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Wire Connection Type | Wire Leads | ||
Indoor/Outdoor | Indoor | ||
USB Wattage | 65 W | ||
NEMA Configuration Code | 5-20R | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Operating Temperature | -40°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -40 °C | ||
Voltage | 15.0 V, 5.0 V, 9.0 V |
Resources
Cutsheet
Installation Instructions
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1