text.skipToContent text.skipToNavigation

Discontinued - TradeMaster®/Spec Grade Tamper-Resistant 15A Duplex GFCI, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  1597TR

From the innovator of the product category, comes a full range of Pass & Seymour GFCI receptacles to enhance safety, shorten installation times and increase productivity on the jobsite. Our spec-grade GFCI are the most durable GFCI available. Also features patented SafeLock� protection�if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected.For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  1597TR
Color Brown
UPC Number 785007243628
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;