




























Kitchen Countertop Outlet, 15A, Matte Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Kitchen Countertop Outlet is a code-compliant, UL 498-certified solution for kitchen islands and peninsulas, featuring a compact design and quick connection for easy installation. Passing a strict half-gallon spill test, the outlet ensures reliability and performance, offering the utmost safety for homeowners. The outlet can withstand strong wear and tear, with built-in corrosion/chemical resistance, and the surface-mount design makes everyday cleaning easy to help maintain long-term aesthetic. Purchase the outlet with an optional lid, which comes in four cast metal options to match or complement kitchen finishes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Code Compliant with NEC 2023 406.5 (E), a standard to be adopted by roughly 50% of US states by the end of 2026
- UL 498 rated for Countertop or Work Surface Assembly, ensuring reliability and performance.
- Features a quick connecting termination tail that is wired above the counter and a hand-turn nut that requires no tools under the counter
- Required installation downstream or connected to a GFCI breaker
- Requires a 2-inch to 2.25-inch hole drilled into the countertop, which is dependent on the inclusion of a lid (an extra .25-inch is required with a lid)
- Pair with optional cast metal iron available in four finishes: Matte Black, Matte White, Stainless Steel & Champagne Bronze
- Compact, surface-mount design blends in with design aesthetic and kitchen finishes
- Can withstand heavy wear and tear and is corrosion/chemical resistant
- For use on kitchen island or peninsula countertops
- Features tamper resistant shutters to protect against insertion of foreign objects
- Smallest profile in the industry. Compared to the competition, it has a smaller diameter and less depth, taking up nearly 40% less space on and under the counter
- Receptacle and tail assembly is suitable for install without a junction box
Specifications
Color | Matte Black | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Features | Corrosion Resistant, Quick Connect Compatible, Spill-Resistant | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL 498, cULus Listed Receptacle, Countertop or Work Surface Assembly | ||
UPC Number | 785007461275 |
Product Depth US | 3.6 in | ||
Product Height US | 3.7 in | ||
Product Width US | 2.3 in | ||
Product Weight US | 0.35 lb |
cULus Listed | Yes |
Amperage | 15 A | ||
Connection Location | Back Only | ||
Number of Phases | 1 | ||
Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
Wire Connection Type | Screw Terminals | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Number of Poles | Double Pole | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 125.0 V |
Resources
Installation Instructions
CAD Drawings
Specifications
Sell Sheet
Videos
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1