















Kitchen Countertop Outlet Lid, Stainless Steel
CP498LSS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
With four cast metal color options available, the optional lid for the Kitchen Countertop Outlet easily blends in with decor and other furnishings in the home. Homeowners can have easy access to code-compliant power on islands and peninsulas with the Kitchen Countertop Outlet, which has a surface-mount design to easily maintain and keep clean. Plus, with the optional lid, there is an added layer of cohesion on the countertop for a sleek, modern style.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with the code-compliant Kitchen Countertop Outlet for easy access to power on islands and peninsulas
- Four cast metal color options available to match style and surrounding finishes: Matte Black, Matte White, Stainless Steel & Champagne Bronze
- Maintains the Kitchen Countertop Outlet surface-mount design, so it's easy to keep clean and maintain aesthetic long-term.
Specifications
General Info
Color | Stainless Steel | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007461510 |
Dimensions
Product Height US | 0.225 in | ||
Product Width US | 2.8 in | ||
Product Weight US | 0.187 lb |
Technical Information
Indoor/Outdoor | Indoor |
Resources
Installation Instructions
CAD Drawings
Specifications
Sell Sheet
Videos
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1