![View the Brown version of the Keystone Insert.](https://cdn2.webdamdb.com/1280_UqQCNWqt229yxspW.jpg?1644604481)
$17.99 USD
The new HDMI coupler supports 4k at 60 hz. HDMI certified and supporting standard, enhanced and high-definition video (up to 4k) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet.
Pack Size
1-PK
- 1-PK
- 10-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | On-Q | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 804428434474 | ||
Country Of Origin | Taiwan, Province Of China | ||
Construction | Injection molded plastic | ||
Included | Wall Plate Insert | ||
Package Quantity | 1 | ||
Application Sector | Residential/Commercial | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Keystone |
Dimensions
Product Width US | 0.638 in | ||
Product Weight US | 0.046 lb | ||
Product Height US | 1.55 in | ||
Product Length US | 0.89 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Termination Style | Coupler | ||
Cutout | Mounts in a Keystone opening | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | Building Systems, 5WD Wiring Devices | ||
Operating Temperature | 14°-140°F | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1