![](https://cdn2.webdamdb.com/1280_s0y1KBIh3K55.jpg?1607463154)
Pin & Sleeve Splashproof 63A 200V/250V Receptacle
PS363R6S
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Splashproof Receptacle, 2 Pole 3 Wire, 63A IP44 Suitability. 200/250V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007143560 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 4.2 in | ||
Product Height US | 5.08 in | ||
Product Length US | 6.26 in |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1