![](https://cdn2.webdamdb.com/1280_g0fguMJBTQ52.jpg?1604980914)
Corrosion-Resistant Connector
3764
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conn 4-Watt 50A 250VDC/ 50A 600VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007376401 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.26 in | ||
Product Length US | 3.9 in |
Technical Information
Phase | Three | ||
Number of Wires | 4 | ||
Amperage | 50 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 0 AWG | ||
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1