Discontinued - Turnlok® 50A 250V California Style Plug
CS8265
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Locking | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | CS8265C | ||
Standard | UL 498, CSA | ||
UPC Number | 785007826500 |
Dimensions
Product Height US | 2.29 in | ||
Product Length US | 4.38 in | ||
Product Width US | 2.29 in |
Technical Information
Amperage | 50 A | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Phase | Single | ||
Voltage | 250.0 V | ||
Wire Size | 18 - 0 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1