![](https://cdn2.webdamdb.com/1280_UKX2WTTrJAj0.jpg?1604981289)
Single Receptacle 2-Pole 3-Wire 20A 277V Grounding
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007762105 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Single | ||
Number of Receptacles | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | UL20/498 |
Dimensions
Product Width US | 1.437 in | ||
Product Depth US | 0.866 in | ||
Product Height US | 1.74 in |
Technical Information
Is Tamper-Resistant | No | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Is Weather Resistant | No | ||
NEMA Configuration Code | 7 | ||
Voltage | 277.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the SS7 the right wall plate for the 7621?
Yes, the SS7 is the correct plate.
Date published: 2023-09-22
What materials are used to make the 7621? What is the flammability rating?
This is a thermoset material like that used on frying pan handles or other devices that are involved with high temperatures. UL requires a minimum of HB and CSA requires V2 which these materials easily meet.
Date published: 2022-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1