![](https://cdn2.webdamdb.com/1280_gqYdNdcD4kE5.jpg?1604981583)
Double Weave, Standard Length, Closed Mesh, Offset Eye
SCK1251
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double Weave, Standard Length, Closed Mesh, Offset Eye. Cable Diameter - 1.250-1.490, Mesh Length - 17-inch, Break Strength- 5,500 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007994995 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 1.25 in | ||
Minimum Cable Range | 1.49 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 5500 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1