text.skipToContent text.skipToNavigation

Medium duty, Long Length, Flexible Eye

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium-duty, Long length, Flexible eye. Cable Diameter - 0.750-0.990-inch, Mesh Length - 48-inch, Break Strength - 8,100 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Medium-duty pulling grips are ideal for overhead and underground pulling applications that require additional durability at an economical price.
  • Medium-duty pulling grips are hand crafted with single weave strands that graduate to a double weave design for added strength and durability.
  • Mesh Length: 48

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007185614
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Technical Information
Maximum Cable Range 0.75 in
Minimum Cable Range 0.99 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 8100

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;