Multi-Weave, Rotating Eye, Yellow
P2001
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Multi-Weave, Rotating Eye. Cable Diameter - 2.000-2.490-inch, Mesh Length - 50-inch, Eye Diameter - 1 7/8-inch, Break Strength - 48,000 lbs. Yellow.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multi-weave pulling grips are constructed of high strength galvanized steel and are designed for pulling aluminum or copper bare conductor, wire rope and insulated cables.
- These grips are used in applications such as distribution line stringing and overhead transmission.
- Multi-weave pulling grips are available with a flexible and rotating eye, which can be attached to a swivel.
- Description : Rotating Eye: The forged steel rotating eye will thread through sheaves and blocks without binding, but is not a swivel and will not turn under tension.
- The rotating eye can turn to relieve pulling torque when tension is relaxed.
- Mesh Length: 50: Eye Diamater: 1-7/8
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007991963 | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 2 in | ||
Minimum Cable Range | 2.49 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 48000 (Yellow) |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1