





radiant® Weather-Resistant GFCI USB Outlet with SafeLock® Protection, Type A/C, 20A, Tamper-Resistant, Gray
Bazaarvoice SAP Hybris Integration Version 2.8.1
$72.99 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weatherresistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
Color | Gray | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging, Weather-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | FEDSPEC | ||
UPC Number | 785007377880 |
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
CSA Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 20 A | ||
USB Amperage | 2.1 A | ||
Indoor/Outdoor | Outdoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | Yes | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Wattage | 1875 W |
Resources
Cutsheet
Brochure
Sell Sheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Any idea at all when 2097TRWRUSBACW, will be available?????
Bazaarvoice SAP Hybris Integration Version 2.8.1