![](https://cdn2.webdamdb.com/1280_sSFvYHTNGCi1.jpg?1608310691)
![](https://cdn2.webdamdb.com/1280_Q3U2ORrwfb82.jpg?1604982094)
![](https://cdn2.webdamdb.com/1280_ImAaeFc7ov91.jpg?1604982128)
radiant® Amber LED Full Night Light
NTLFULLAMBERTC
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$24.76 USD
radiant® Amber LED Full Night Light
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007071658 | ||
Country Of Origin | China | ||
Features | Nightlight |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.3 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the color temperature range?
The color is fixed at about 1800K, the intensity (lumen output) changes when you press the face. There are 3 levels of intensity and off.
Date published: 2023-07-27
is the Full Night Light NTLFULLWCC6 a darkness sensor opperation lite or motion. looking for stair lites, want to lite at nite automatic
It is light activated. It has a hidden sensor that controls the night light based on ambient light, automatically turning it on when it is dark.
Date published: 2021-08-24
Bazaarvoice SAP Hybris Integration Version 2.8.1