radiant® Outlet, Ivory
885ICC21
radiant Collection
radiant Outlet, Brown CC is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$2.70 USD
Take a step up from the standard. This duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007856385 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Steve R from
Great Outlet
Beautiful, modern looking outlet that also functions quite well. Have gotten all legrand outlets and switches that work seamlessly.
Date published: 2024-03-10
Rated 5 out of
5
by
debw from
Beautiful
We desperately needed to update our multi-colored Light switches and outlets. Now everything looks modern and up-to-date.
Date published: 2024-05-21
Rated 5 out of
5
by
Nes Kes from
Very satisfied with product
Quick shipping and nice quality. Much cheaper than competitors but look and work exactly the same
Date published: 2024-03-14
Rated 5 out of
5
by
Connie from
Easy peasy!
Such an easy upgrade. More bang for your buck for sure!
Date published: 2023-04-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I put half of a 15 amp Radiant outlet on a switch?
Hi Greg. Yes you can. You'll just have to remove the split circuit tab in order to create a half-controlled receptacle.
Date published: 2023-09-26
I am looking for switches and outlets in dark almond. Light almond is too light. if the Radiant Brand does not carry a darker almond, do you know of a brand that does? Thank you
Hello,
"Dark almond" is not a color option we offer in any of our collections. We do have "nickel" and "dark bronze" options however. I would suggest taking a look at those to see if they'd be appropriate in your application.
Date published: 2023-08-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRI | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRI | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4ICC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$43.45