![](https://cdn2.webdamdb.com/1280_qHGXMaiy9h81.jpg?1604981001)
15A, 125V Watertight Duplex Receptacle, Yellow
60W47DPLX
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Watertight Duplex Receptacle, 15amp 125volt, NEMA Configuration 5-15R, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact Resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical & corrosion.
- Spring loaded flip covers provide protection when device is not in use.
- Stainless steel hinge spring and pin for corrosion resistance.
- For Covering Patents, see www.legrand.us/patents
- Lockout/Tagout capability.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007033472 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | CSA Listed, FSUL, UL Listed |
Technical Information
Phase | Single | ||
Connection | Cable | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 12 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1