text.skipToContent text.skipToNavigation

15A, 250V Rubber Dust-Tight Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Rubber Plug 15amp 250volt 6-15p
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oils, chemicals, heat, and weather.
  • Floating blades allow self-alignment with contacts for a firm, even electrical connection.
  • Terminal screws backed-out, ready-to-wire, saving time and money.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Quick-drive assembly screws allow for fast installation, saving time and money.
  • Self-centering cord clamps provide superior strain relief.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007114348
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL498
Type Plug Tail
Dimensions
Product Width US 1.53 in
Product Length US 2.27 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  701645
Technical Information
Phase Three
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 18 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;