![](https://cdn2.webdamdb.com/1280_carr6R96QDo1.jpg?1604981589)
15A, 250V Watertight Straight Blade Connector, Black
15W49BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Nickel-Plated blades and contacts for long lasting, superior corrosion resistance.
- Multi-point sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
- Devices resist high-pressure hose down of 1,500 psi.
- Color-coded sealing bushings provided for large range of cord diameters
- Large ribs on body for a superior grip when mating.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007040845 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | CSA Listed, FSUL, UL Listed |
Dimensions
Product Width US | 1.85 in | ||
Product Length US | 2.62 in |
Technical Information
Phase | Single | ||
Connection | Cable | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 12 AWG | ||
Voltage | 250.0 V | ||
Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1