text.skipToContent text.skipToNavigation

20A, 125V Rubber Dust-Tight Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Rubber Connector 20amp 125volt 5-20r
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oils, chemicals, heat, and weather.
  • Floating blades allow self-alignment with contacts for a firm, even electrical connection.
  • Terminal screws backed-out, ready-to-wire, saving time and money.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Quick-drive assembly screws allow for fast installation, saving time and money.
  • Self-centering cord clamps provide superior strain relief.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007114287
Country Of Origin United States
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 1.93 in
Product Height US 3.74 in
Technical Information
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;