20A, 125V Rubber Dust-Tight Plug, Yellow
1433P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Rubber Plug 20amp 125volt 5-20p
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rubber body construction stands up to impacts, oils, chemicals, heat, and weather.
- Floating blades allow self-alignment with contacts for a firm, even electrical connection.
- Terminal screws backed-out, ready-to-wire, saving time and money.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Quick-drive assembly screws allow for fast installation, saving time and money.
- Self-centering cord clamps provide superior strain relief.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007114263 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.93 in | ||
Product Height US | 2.59 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 701645 |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1