![](https://cdn2.webdamdb.com/1280_E6ymDpqfTcG5.jpg?1604981143)
![](https://cdn2.webdamdb.com/1280_x4kusV80D03.jpg?1604982175)
Non-Fusible Safety Switch, 60A
PS60SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Fusible Safety Switch, 60 Amps, 600 VAC.The first non-metallic NEMA 4X Non-Fusible Safety Switch line UL Listed as Suitable as Motor Disconnect per NEC Article 430.109(A)(6). Pass and Seymour Non-Fusible Safety Switches feature extra-tough components, including an impact-resistant Valox NEMA 4X enclosure. And an innovative design that delivers safe, sure operation under the worst conditions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact design fits in most I-beams to provide mounting versatility, easy access, and reduced possibility of impact damage.
- Nonconductive, watertight, corrosion-, heat-, and impact-resistant thermoplastic enclosure ensures NEMA 4X and 12 ratings. Withstands the harshest industrial environments.
- Corrosion-resistant, stainless steel captive screws speed installation, minimize risk of lost parts, and withstand abuse.
- Adjustable mounting feet can be moved to center of unit for instant strut- or pole-mounting without special brackets or harnesses.
- Durable, stainless steel coverretaining chain makes installation and maintenance more convenient.
- Heavy-duty, ergonomic switch handle meets OSHA Lockout/Tagout provisions and provides plenty of grip for sure, easy operation.
- Black/red color coding and high-visibility ON/OFF markings clearly indicate status from a distance and at any visual angle.
- Switch entry into the enclosure is offset to the side and sealed to provide enhanced water resistance.
- Bottom and top wiring access options. No unnecessary openings to compromise water resistance.
- Top mount auxiliary contact enables additional control functions or signal lights.
- Certified for IP69 applications.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007150100 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 9.13 in | ||
Product Depth US | 6.31 in | ||
Product Height US | 12.38 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 31169 | ||
cULus Listed | Yes |
Technical Information
Amperage | 60 A | ||
Number of Poles | 3-Way | ||
Voltage | 600.0 V |
Resources
Instruction Sheet
Brochure
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do I open this box with it on so I can check voltage?
Here is a link to the instruction sheet for the Safety Switch:
https://legrand.webdamdb.com/directdownload.php?ti=38632513&tok=TGMhC8UynWnP39O/85A0lQRR
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1