![](https://cdn2.webdamdb.com/1280_kmjBHV96BuF8.jpg?1604981639)
Replacement Cover for Standard Switch, 100A
PSDS100RC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
100As Replacement Cover for Standard Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007133783 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 7.3 in | ||
Product Depth US | 7.1 in | ||
Product Height US | 11.6 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 100 A |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1