![](https://cdn2.webdamdb.com/1280_kmjBHV96BuF8.jpg?1604981639)
Replacement Cover for Standard Switch, 60A
PS60SSRC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replacement cover for use with Non-Fusible Safivety Switch PS60SS.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007243482 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 60 A | ||
Number of Poles | 4-Way | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1