![](https://cdn2.webdamdb.com/1280_oB2kIfQskXn2.jpg?1605049878)
![](https://cdn2.webdamdb.com/1280_x4kusV80D03.jpg?1604982175)
Stainless Steel Safety Switch, 100 Amps
PSDS100
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
100 Amps Stainless Steel Safety Switch.Legrands 316-Grade Stainless Steel Safety Switches are designed to provide superior corrosion resistance in harsh environments like food and beverage processing plants where wash down/hose down at extreme temperatures is a daily necessity, as well as environments where salts, acids, and chemicals are prevalent. Legrands Stainless Steel Safety Switches with NEMA 4X/12, IP66, 67, and 69K ratings are the best solution for durability and personnel safety in any environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 316 grade stainless steel provides superior resistance to corrosion.
- 8 conduit entry points for flexible installation options.
- Certified by the National Sanitation Foundation (NSF) for hygiene requirements in food & beverage processing.
- Can accommodate up to 3 sets of auxiliary contacts for control circuit applications.
- 3/4'' standoffs on mounting feet allow adequate space for runoff and inspection behind the switch.
- Water- and dust-tight enclosure rated NEMA 3R, 4, 4X,12K and IP66,67,69 for protection against high-pressure, high-temperature water from multiple directions.
- High-visibility yellow and red handle can be padlocked to meet OSHA lockout/tagout requirements.
- OSHA-compliant Lockout/Tagout.
- Multiple drill points for ease of installation (each side and back).
- No labels on cover, stamped-in ON/OFF.
- Inability to remove cover when in ON position.
- Captive cover screws.
- Compact footprint.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007133684 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 7.3 in | ||
Product Depth US | 7.1 in | ||
Product Height US | 11.6 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 100 A |
Resources
Brochure
Cutsheet
CAD Drawings
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1