Wattstopper PLUS Ceiling Mount GreenBus Sensor/Photocell, 450 square feet
EN-SCPPH-0450-GB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-SCPPH-0450-GB2 is a ceiling/surface mount sensor that combines both Passive Infrared (PIR) and Photocell sensing into a single device. With a range of 450 sq. ft., the GreenBus sensor connects to the Wattstopper PLUS system through a GreenBus cable with a standard 2-pin connector.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Sensor | ||
Application Sector | Commercial, Industrial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Features | Flame Retardant | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700281 |
Dimensions
Product Height US | 1.13 in | ||
Product Length US | 3.37 in | ||
Product Width US | 3.37 in | ||
Product Weight US | 0.5 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 3 mA | ||
Number of Connections | 2 | ||
On Function | Selectable Auto/Manual | ||
Topology | Daisy Chain | ||
Wire Connection Type | Flying Leads | ||
Has Battery | Yes | ||
Indoor/Outdoor | Indoor | ||
Operating Temperature | 32°-104°F | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage | 450 sq ft | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Mounting Height | 8-10 ft |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1