text.skipToContent text.skipToNavigation

Despard Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Wire Grounding Receptacle, 15A, 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
UPC Number 785007133301
Country Of Origin Mexico
Dimensions
Product Width US 1.32 in
Product Depth US 1.11 in
Product Height US 1.54 in
Technical Information
Amperage 15 A

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;