3-Wire grounding receptacle,15A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007114270 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.11 in | ||
Product Height US | 1.54 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this receptacle be safely used on a 20A circuit? (for example, with 20A overcurrent protection, fed from an upstream 20A GFCI receptacle)
Yes, this receptacle can be installed on a 20A circuit, downstream from a 20A GFCI.
Date published: 2022-03-11
Bazaarvoice SAP Hybris Integration Version 2.8.1