text.skipToContent text.skipToNavigation

20A, 250V EHU GCM Angled Connector, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight BladeGCM Connector 3W 20A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integral indication of ground continuity and power status. Continuous monitoring enhances personnel safety and adds convenience.
  • Dual, bright LED indicators with 360 degree visibility. Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross. For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
  • Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
  • Exclusive two-piece cord grip accepts a wide range of cord widths. Provides more consistent pressure for superior conductor retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Recessed cord-grip screw reduces screwdriver slippage, improves safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
  • Color-coded terminal screws are positioned on the same plane and backed-out for fast installation.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007237252
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL498
Dimensions
Product Width US 1.516 in
Product Length US 2.638 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 18 - 12 AWG
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;