text.skipToContent text.skipToNavigation

Medium-Duty Dead Front Connector, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Connector 20A 125V Dead Front
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All nylon construction, provides excellent impact and chemical resistance.
  • Simple turn and twist assembly for quick installation.
  • Ready-to-wire from factory, saves time and money.
  • All black, perfect for stage and entertainment applications.
  • Internal finger grips automatically adjust to securely grip the cord jacket.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007537413
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Dimensions
Product Width US 1.53 in
Product Length US 2.34 in
Technical Information
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;