![](https://cdn2.webdamdb.com/1280_2QHifUGX7nT6.jpg?1604981060)
Miscellaneous Configurations - Plug, Nylon
9977
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Plug 20A 125/250V Rubber
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007997705 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Type | Straight Blade |
Dimensions
Product Width US | 1.781 in | ||
Product Depth US | 2.156 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this use a nylon 6 or a nylon 66 or another type of nylon?
Hello,
This plug is made from Nylon PA6, an unfilled, heat stabilized, pigmented black, low viscosity, general purpose injection molding.
Thank you,
Date published: 2022-12-13
Bazaarvoice SAP Hybris Integration Version 2.8.1