![](https://cdn2.webdamdb.com/1280_oBudo0ltKbz3.jpg?1604981613)
Strain Relief Liquid-Tight Grips
STBN150SF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight male, liquid tight grips for non-metallic type A flexible Conduit. 1 1/2-inch NPT, 21.5-inch mesh length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Liquid-Tight grips are woven of stainless steel mesh with zinc plated steel or malleable iron bodies and nuts for corrosion resistance.
- They are used to connect liquid-tight flexible conduit to electrical enclosures to prevent conduit pullout.
- Each fitting is supplied with an insulated throat to provide conductor insulation and protect against damage by flexing, heat expansion and contraction.
- Liquid-Tight grips are recommended in the wiring of motors and any electrical enclosure where liquid-tight conduit is subject to motion or strain.
- Mesh Length: 21.5
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007185157 | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Strain Relief Grips are designed to prevent tension from being transferred to junctions and terminals on electrical cord, cable and conduit, therefore providing a more secure electrical structure. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1