text.skipToContent text.skipToNavigation

15A Angle Plug - Black Back Body, White Front Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Plug Angle 3-Wire 15A 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angle plugs and adapters both allow for 4-position face rotation.
  • 20/30A 3 Wire Turnlok: Right Angle Adapters are adjustable up to 8 positions.
  • Angle adapters (sold separately) will accommodate all P&S Turnlok style plugs and connectors on a retrofit basis. Simply remove the straight handle body from the plug or connector face assembly, and replace with the angle adapter.
  • Tri-drive assembly and cord-grip screws are standard on all angle plugs and adapters.
  • Angle plugs and adapters have the same wide cord diameter range (.230''-1.150'') that is present on all Turnlok plugs and connectors.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007236637
Country Of Origin Mexico
Application Sector Commercial
Standard UL Listed
Dimensions
Product Width US 1.53 in
Product Depth US 1.35 in
Product Height US 2.13 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 2 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the storage and operational Temperature Range for this plug?

Asked by: Jessica
Thank you for your inquiry. Please review the following information for part number PS4720SSAN: Operating Temperature - Maximum continuous: +75°C, Minimum: -40°C without impact
Answered by: Justin
Date published: 2024-06-18

What is the wire size range this plug can accommodate? The technical information presently says 2 AWG, but that does not seem appropriate for a 15 A plug.

Asked by: DonZ
The cord range on the PS4720SSAN is .230" to .655". so it will except #18 AWG - #10 AWG.
Answered by: Legrand Technical Support
Date published: 2021-06-14
  • y_2024, m_7, d_19, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PS4720SSAN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT