15A NEMA L515 Plug - Black Back, White Front Body
PSL515P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TurnlokĀ® Plug 3-Wire 15A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- Raised ribs provide non-slip gripping profile for turning to lock and unlock.
- Double dovetail design provides superior protection against cord pull-out forces.
- Impact- and corrosion-resistant durable nylon 6/6 shell material.
- Rounded back contour reduces snags and hang-ups on the job site.
- Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
- Visible stamped NEMA configuration and device rating.
- New-design external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007236545 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.516 in | ||
Product Length US | 1.752 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 | ||
Voltage | 125.0 V |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1