text.skipToContent text.skipToNavigation

15A Right Angle Adapter

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

RIGHT ANGLE ADAPTER 15A Turnlok®
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angle plugs and adapters both allow for 4-position face rotation.
  • 20/30A 3 Wire Turnlok: Right Angle Adapters are adjustable up to 8 positions.
  • Angle adapters (sold separately) will accommodate all P&S Turnlok style plugs and connectors on a retrofit basis. Simply remove the straight handle body from the plug or connector face assembly, and replace with the angle adapter.
  • Tri-drive assembly and cord-grip screws are standard on all angle plugs and adapters.
  • Angle plugs and adapters have the same wide cord diameter range (.230''-1.150'') that is present on all Turnlok plugs and connectors.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007165432
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 1.94 in
Product Depth US 1.37 in
Product Height US 2.97 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Phase Three
Number of Wires 4
Amperage 15 A
Number of Poles 3-Way
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;