![](https://cdn2.webdamdb.com/1280_YuycAqx4G05.jpg?1604981158)
20A NEMA Connector L520 - Black Back, Black Front Body
L520CBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Connector 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- Raised ribs provide non-slip gripping profile for turning to lock and unlock.
- Double dovetail design provides superior protection against cord pull-out forces.
- Impact- and corrosion-resistant durable nylon 6 shell material.
- Rounded back contour reduces snags and hang-ups on the job site.
- Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
- Visible stamped NEMA configuration and device rating.
- New-design external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007170016 | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 2.2 in | ||
Product Length US | 3.33 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Voltage | 125.0 V |
Resources
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1