text.skipToContent text.skipToNavigation

20A NEMA L1920 Inlet, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flanged Inlet 4-Wire 20A 277/480V TurnlokĀ®
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interior components constructed of high-grade brass material for physical and electrical integrity.
  • High-impact thermoplastic housing withstands on-the-job abuse.
  • Ratings and NEMA configurations are clearly visible on flange face, for fast I.D. while in use.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007192025
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 2.97 in
Product Depth US 1.65 in
Technical Information
Phase Three
Number of Wires 4
Amperage 20 A
Number of Poles 3-Way
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;