text.skipToContent text.skipToNavigation

20A NEMA L2120 Single Receptacle, Blue

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TurnlokĀ® Single Receptacle 5-Wire 20A 3-Phase 120/208V,
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Product Line Pass & Seymour
Color Blue
UPC Number 785007008272
Country Of Origin Mexico
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 1.61 in
Product Depth US 1.19 in
Product Height US 2.37 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListedĀ  Yes
Technical Information
Phase Three
Number of Wires 5
Amperage 20 A
Number of Poles 4-Way
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;