20A NEMA L2420 Outlet, Gray
L3720FO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Flanged Outlet, 20A 347Vs Canadian, L24-20R
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007170030 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | CSA C22.2 No. 42 |
Dimensions
Product Width US | 2.87 in | ||
Product Depth US | 1.34 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 12 - 8 AWG | ||
Voltage | 347.0 V | ||
Environmental Conditions | Flammability: UL94 V2: Operating Temperature: Maximum continuous +115°C, minimum -40°C without impact |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1