text.skipToContent text.skipToNavigation

20A Non-NEMA Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hard Use Spec Grade Combination Receptacle, Side-Wire, 15A, 125/250V, Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Product Line Pass & Seymour
Color Black
UPC Number 785007121056
Country Of Origin Mexico
Application Sector Industrial
Standard Non-NEMA
Technical Information
Phase Three
Number of Wires 4
Amperage 20 A
Number of Poles 3-Way
Wire Size 18 - 8 AWG
Voltage 125/250 V
Environmental Conditions Consult the Factory

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;