2-Pole 3-Wire 480V Plug
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007846508 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Type | Plug Tail |
Dimensions
Product Width US | 2.29 in | ||
Product Height US | 2.29 in | ||
Product Length US | 4.38 in |
Technical Information
Phase | Three | ||
Number of Wires | 15 | ||
Amperage | 50 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 10 AWG | ||
Voltage | 480.0 V |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1